DENSO Robotics: Robot Arms & Small Industrial Robots for Assembly & Manufacturing Automation  
Robotics Banner
DENSO Robotics
About DENSO Robotics: Robot Arms for standard, cleanroom, dust- & mistproof assembly automation Automotive, Appliance & Plastics Manufacturing, Material Removal, Test & Material Handling, Grinding & Polishing, Medical & Pharmaceutical Packaging and General Assembly Automation DENSO Robotics News : Assembly Line Robots & Manufacturing Automation News Contact DENSO Robotics : 888-476-2689 : 3900 Via Oro Avenue, Long Beach, CA 90810 Training and Support at DENSO Robotics
DENSO Robotics - New VS-Series Robots

DENSO Robotics - New VS-Series Robots

6-Axis Articulated Robots

New VS-Series 6-Axis Articulated Robots

Standard model starburst_new_vs_series Optional bottom-side cable connection

Standard model

 

Optional bottom-side cable connection

  • High speed—world's fastest in their class
  • Outstanding repeatability
  • High payload capacity
  • Even more compact design

Reach Cycle time* Repeatability
500 mm 0.37 sec. ±0.020 mm
600 mm 0.37 sec. ±0.020 mm
700 mm 0.33 sec. ±0.020 mm
900 mm 0.36 sec. ±0.030 mm
*With 1 kg payload
 
The new DENSO VS-Series six-axis articulated robots offer the world’s highest speed and precision for their class. Their design, which is even more compact than previous models, features ultraslim arms to facilitate integration and an optional bottom-side cable connection that saves valuable floor space. The robots can be mounted on the floor, ceiling or wall with no special hardware needed. An extremely high maximum allowable moment of inertia enables more flexible end-effector designs and a wider range of applications than conventional robots. In addition, a new internal wiring option allows users to easily connect Gigabit Ethernet devices and servo grippers directly to the flange, preventing cables from becoming tangled or interfering with peripheral equipment. A new IP67 dust- and splashproof protection option enables the robots to resist cutting chips and high-pressure washing, extending their application range. ANSI and CE safety compliance allows global deployment.

Technical Data

acrobat_pdf_icon
(PDF 930.95 KB, Last Updated: May 10, 2012)
acrobat_pdf_icon
(PDF 1.1 MB, Last Updated: March 05, 2012)
  Reach Maximum payload Cycle time Repeatability Safety Compliance Download CAD Files
Standard model; rear connector panel; standard flange
VS-050A2-AV6-NNN-NN
500 mm4 kg 0.37 sec. ±0.020 mm ANSI and CE
VS-060A2-AV6-NNN-NN
600 mm4 kg 0.37 sec. ±0.020 mm ANSI and CE
VS-068A2-AV6-NNN-NN
700 mm7 kg 0.33 sec. ±0.020 mm ANSI and CE
VS-087A2-AV6-NNN-NN
900 mm7 kg 0.36 sec. ±0.030 mm ANSI and CE
Standard model; rear connector panel; communication interface flange-A (Ethernet)
VS-050A2-AV6-NNN-NA
500 mm4 kg 0.37 sec. ±0.020 mm ANSI and CE
VS-060A2-AV6-NNN-NA
900 mm7 kg 0.37 sec. ±0.030 mm ANSI and CE
VS-068A2-AV6-NNN-NA
700 mm7 kg 0.33 sec. ±0.020 mm ANSI and CE
VS-087A2-AV6-NNN-NA
900 mm7 kg 0.36 sec. ±0.030 mm ANSI and CE
Standard model; bottom-side connector panel; standard flange
VS-068A2-AV6-NNN-AN
700 mm7 kg 0.33 sec. ±0.020 mm ANSI and CE
VS-087A2-AV6-NNN-AN
900 mm7 kg 0.36 sec. ±0.030 mm ANSI and CE
Standard model; bottom-side connector panel; communication interface flange-A (Ethernet)
VS-068A2-AV6-NNN-AA
700 mm7 kg 0.33 sec. ±0.020 mm ANSI and CE
VS-087A2-AV6-NNN-AA
900 mm7 kg 0.36 sec. ±0.030 mm ANSI and CE
Dust- and splashproof model; rear connector panel; standard flange
VS-050A2-AV6-W7N-NN*
500 mm4 kg 0.37 sec. ±0.020 mm ANSI and CE
VS-060A2-AV6-W7N-NN*
600 mm4 kg 0.37 sec. ±0.020 mm ANSI and CE
VS-068A2-AV6-W7N-NN*
700 mm7 kg 0.33 sec. ±0.020 mm ANSI and CE
VS-087A2-AV6-W7N-NN*
900 mm7 kg 0.36 sec. ±0.030 mm ANSI and CE
Dust- and splashproof model; bottom-side connector panel; standard flange
VS-068A2-AV6-W7N-AN*
700 mm7 kg 0.33 sec. ±0.020 mm ANSI and CE
VS-087A2-AV6-W7N-AN*
900 mm7 kg 0.36 sec. ±0.030 mm ANSI and CE
Cleanroom model; rear connector panel; standard flange
VS-050A1-AV6-C5N-NN*
500 mm4 kg 0.37 sec. ±0.020 mm ANSI and CE
VS-060A1-AV6-C5N-NN*
600 mm4 kg 0.37 sec. ±0.020 mm ANSI and CE
VS-068A2-AV6-C5N-NN*
700 mm7 kg 0.33 sec. ±0.020 mm ANSI and CE
VS-087A2-AV6-C5N-NN*
900 mm7 kg 0.36 sec. ±0.030 mm ANSI and CE
Clean model; bottom-side connector panel; standard flange
VS-068A2-AV6-C5N-AN*
700 mm7 kg 0.33 sec. ±0.020 mm ANSI and CE
VS-087A2-AV6-C5N-AN*
900 mm7 kg 0.36 sec. ±0.030 mm ANSI and CE
Note: All models have brakes on all joints and can be floor-, wall- or overhead-mounted
*Dust- and splashproof protection equivalent to IP67 (entire robot)

Copyright © DENSO Robotics, DENSO Sales California, Inc. 2012