DENSO Robotics: Robot Arms & Small Industrial Robots for Assembly & Manufacturing Automation
DENSO Robotics
About DENSO Robotics: Robot Arms for standard, cleanroom, dust- & mistproof assembly automation Automotive, Appliance & Plastics Manufacturing, Material Removal, Test & Material Handling, Grinding & Polishing, Medical & Pharmaceutical Packaging and General Assembly Automation DENSO Robotics News : Assembly Line Robots & Manufacturing Automation News Contact DENSO Robotics : 888-476-2689 : 3900 Via Oro Avenue, Long Beach, CA 90810 Training and Support at DENSO Robotics
DENSO Robotics Products: 4-, 5-, 6-axis robot arms, controllers, teaching pendants & simulation software
DENSO Robotics: Robot Arms & Small Industrial Robots for Assembly & Manufacturing Automation
Four Axis Robot Arms, SCARA & 4-axis Articulated Arm Robots from DENSO Robotics
Five & Six Axis Robot Arms, 5-Axis & 6-Axis Articulated Arm Robots from DENSO Robotics
Controller for DENSO Robotics Applications & Robotics Engineering : DENSO Robotics
Teaching Pendants for DENSO Robotics : A Robotics Engineering Company
Simulation Software for DENSO Robotics Products : Robot Arms for Industrial Robotics & Robotics Applications
 
   4 Axis Robots  

 

  HS SERIES
Standard model
Cleanroom model

  • Outstanding speed and repeatability
  • Compact, space-saving design
  • High payload capacity (max 5 kg)
  • High maximum moment of inertia (0.1 kgm²) allows wide range of end effectors and applications

Arm
length
Basic cycle
time*
Position repeatability
350 mm 0.35 sec. ±0.015 mm
450 mm 0.35 sec. ±0.020 mm
550 mm 0.35 sec. ±0.020 mm
*With 2 kg payload

 

The HS-Series four-axis, small industrial robots offer the highest speed and repeatability in their class. They have a large capacity, with a maximum payload of 5 kg. In addition, their 0.1 kgm² maximum allowable moment of inertia permits a wide range of end effectors. All HS-Series robots are available in dust- and mistproof (IP65) or cleanroom class 10 (0.1 µm) configurations. ANSI and CE compliance enables global deployment. UL-listed models are available for both the U.S. and Canada.
Technical Data
Download complete HS Series Specifications (PDF 975.53 KB)
  Reach Maximum payload Cycle time Repeatability Safety Compliance Download CAD Files
Standard model, floor-mount
HS-45352G*
HS-45353G**
350 mm 5 kg 0.35 sec. ±0.015 mm ANSI and CE
(UL optional)
HS-45352-G (2-D AutoCAD)
HS-45352-G (3-D Parasolid)
HS-45352-G (3-D SolidWorks)
HS-45353-G (2-D AutoCAD)
HS-45353-G (3-D Parasolid)
HS-45452G*
HS-45453G**
450 mm 5 kg 0.35 sec. ±0.020 mm ANSI and CE
(UL optional)
HS-45452-G (2-D AutoCAD)
HS-45452-G (3-D Parasolid)
HS-45452-G (3-D SolidWorks)
HS-45453-G (2-D AutoCAD)
HS-45453-G (3-D Parasolid)
HS-45552G*
HS-45553G**
550 mm 5 kg 0.35 sec. ±0.020 mm ANSI and CE
(UL optional)
HS-45552-G (2-D AutoCAD)
HS-45552-G (3-D Parasolid)
HS-45552-G (3-D SolidWorks)
HS-45553-G (2-D AutoCAD)
HS-45553-G (3-D Parasolid)
Standard model, overhead-mount
HSS-45452G*
HSS-45453G**
450 mm 5 kg 0.35 sec. ±0.015 mm ANSI and CE HSS-45452-G (2-D AutoCAD)
HSS-45452-G (3-D Parasolid)
HSS-45453-G (2-D AutoCAD)
HSS-45453-G (3-D Parasolid)
HSS-45552G*
HSS-45553G**
550 mm 5 kg 0.35 sec. ±0.020 mm ANSI and CE HSS-45552-G (2-D AutoCAD)
HSS-45553-G (2-D AutoCAD)
HSS-45553-G (3-D Parasolid)
Dust- and mistproof model, floor-mount
HS-45352G-W*
HS-45353G-W**
350 mm 5 kg 0.35 sec. ±0.015 mm ANSI and CE HS-45352-G-W (2-D AutoCAD)
HS-45352-G-W (3-D Parasolid)
HS-45353-G-W (2-D AutoCAD)
HS-45353-G-W (3-D Parasolid)
HS-45452G-W*
HS-45453G-W**
450 mm 5 kg 0.35 sec. ±0.020 mm ANSI and CE HS-45452-G-W (2-D AutoCAD)
HS-45452-G-W (3-D Parasolid)
HS-45453-G-W (2-D AutoCAD)
HS-45453-G-W (3-D Parasolid)
HS-45552G-W*
HS-45553G-W**
550 mm 5 kg 0.35 sec. ±0.020 mm ANSI and CE HS-45552-G-W (2-D AutoCAD)
HS-45552-G-W (3-D Parasolid)
HS-45553-G-W (2-D AutoCAD)
HS-45553-G-W (3-D Parasolid)
Dust- and mistproof model, overhead-mount
HSS-45452G-W*
HSS-45453G-W**
450 mm 5 kg 0.35 sec. ±0.020 mm ANSI and CE HSS-45452-G-W (2-D AutoCAD)
HSS-45452-G-W (3-D Parasolid)
HSS-45453-G-W (2-D AutoCAD)
HSS-45453-G-W (3-D Parasolid)
HSS-45552G-W*
HSS-45553G-W**
550 mm 5 kg 0.35 sec. ±0.020 mm ANSI and CE HSS-45552-G-W (2-D AutoCAD)
HSS-45552-G-W (3-D Parasolid)
HSS-45553-G-W (2-D AutoCAD)
HSS-45553-G-W (3-D Parasolid)
Cleanroom model, floor-mount
HS-45352G-P*
HS-45353G-P**
350 mm 5 kg 0.35 sec. ±0.015 mm ANSI and CE HS-45352-G-P (2-D AutoCAD)
HS-45352-G-P (3-D Parasolid)
HS-45353-G-P (2-D AutoCAD)
HS-45353-G-P (3-D Parasolid)
HS-45452G-P*
HS-45453G-P**
450 mm 5 kg 0.35 sec. ±0.020 mm ANSI and CE HS-45452-G-P (2-D AutoCAD)
HS-45452-G-P (3-D Parasolid)
HS-45453-G-P (2-D AutoCAD)
HS-45453-G-P (3-D Parasolid)
HS-45552G-P*
HS-45553G-P**
550 mm 5 kg 0.35 sec. ±0.020 mm ANSI and CE HS-45552-G-P (2-D AutoCAD)
HS-45552-G-P (3-D Parasolid)
HS-45553-G-P (2-D AutoCAD)
HS-45553-G-P (3-D Parasolid)
   *Stroke on z-axis: 200 mm
  **Stroke on z-axis: 320 mm

 

  DENSO Corporation     
 

Home   4-Axis Robots     5- and 6-Axis Robots    Controllers   Teaching Pendants    Simulation Software

Copyright © DENSO Robotics, DENSO Sales California, Inc. 2006