DENSO Robotics: Robot Arms & Small Industrial Robots for Assembly & Manufacturing Automation  
Robotics Banner
DENSO Robotics
About DENSO Robotics: Robot Arms for standard, cleanroom, dust- & mistproof assembly automation Automotive, Appliance & Plastics Manufacturing, Material Removal, Test & Material Handling, Grinding & Polishing, Medical & Pharmaceutical Packaging and General Assembly Automation DENSO Robotics News : Assembly Line Robots & Manufacturing Automation News Contact DENSO Robotics : 888-476-2689 : 3900 Via Oro Avenue, Long Beach, CA 90810 Training and Support at DENSO Robotics
Middleware for Factory Automation
ORiN 2
product_orin  
 
  • Allows PC control of robots and peripheral devices
  • Speeds up and reduces cost of development and integration
  • Simplifies operation and maintenance
  • Enables communication among devices from different vendors
  • Allows overall system monitoring
  • Uses common programming languages (Visual Basic® 6.0, Visual Basic® 2005, Visual C++ 6.0®, Visual C++ 2005®, Java, VBScript
ORiN (Open Robot/Resource Interface Network) connects devices and application software to a network via independent interfaces. Applications can be easily created for devices from any manufacturer.
Typical Applications
Proprietary Tool (Bundle package)

For offline programming, data logging, variable monitoring, etc.

ORiN2_proprietary-tool
 
Semi-Embedded System (SDK or Runtime package)

For direct PC control of robot and peripheral devices via custom applications

ORiN2_semiembedded1
 
Open System (SDK or Runtime package)

For large-scale monitoring of factory automation systems

ORiN2_opensystem1
Package Options and System Requirements
Package type: ORIN2 SDK ORIN2 Runtime ORIN2 Bundle
Features: Support Binary Source Support Binary Source Support Binary Source
Controller Access Object engine: bullet bullet   bullet bullet   bullet bullet  
CAO provider template library: bullet bullet bullet            
Number of providers:  47   8    4*
Sample programs:   bullet bullet         bullet bullet
Test and setup tools: bullet bullet   bullet bullet   bullet bullet  
CAO OPC: bullet bullet   bullet bullet        
CAO SQL: bullet bullet   bullet bullet        
CAO OPC: bullet bullet   bullet bullet        
CAO UPnP™:   bullet     bullet        
RAC interpreter:   bullet bullet            
System Requirements: Minimum Recommended
CPU: Pentium® III, 500 MHz Pentium® III, 1 GHz
Memory: 256 MB 512 MB
Available hard-disk space: 200 MB 200 MB
Supported operating systems: Windows® 2000 Professional Windows® XP Professional
*Only for DENSO robots
The following are trademarks or registered trademarks of their respective holders: UPnP (UPnP Implementers Corporation); Pentium (Intel Corporation); Visual Basic, Visual C++ 6.0, Visual C++ 2005, Windows (Microsoft Corporation).

Copyright © DENSO Robotics, DENSO Sales California, Inc. 2012