DENSO Robotics: Robot Arms & Small Industrial Robots for Assembly & Manufacturing Automation
DENSO Robotics
About DENSO Robotics: Robot Arms for standard, cleanroom, dust- & mistproof assembly automation Automotive, Appliance & Plastics Manufacturing, Material Removal, Test & Material Handling, Grinding & Polishing, Medical & Pharmaceutical Packaging and General Assembly Automation DENSO Robotics News : Assembly Line Robots & Manufacturing Automation News Contact DENSO Robotics : 888-476-2689 : 3900 Via Oro Avenue, Long Beach, CA 90810 Training and Support at DENSO Robotics
DENSO Robotics Products: 4-, 5-, 6-axis robot arms, controllers, teaching pendants & simulation software
DENSO Robotics: Robot Arms & Small Industrial Robots for Assembly & Manufacturing Automation
Four Axis Robot Arms, SCARA & 4-axis Articulated Arm Robots from DENSO Robotics
Five & Six Axis Robot Arms, 5-Axis & 6-Axis Articulated Arm Robots from DENSO Robotics
Controller for DENSO Robotics Applications & Robotics Engineering : DENSO Robotics
Teaching Pendants for DENSO Robotics : A Robotics Engineering Company
Simulation Software for DENSO Robotics Products : Robot Arms for Industrial Robotics & Robotics Applications
 
   Teaching Pendants
TEACHING PENDANTS
Teaching Pendants for DENSO Robotics : A Robotics Engineering Company Mini Teaching Pendants for DENSO Robotics : A Robotics Engineering Company
Teaching Pendant Mini Pendant

  • User-friendly operation
  • Teaching pendant features new, larger 7.5 in. color touchscreen and larger deadman switch, dust- and mistproof (IP65) design
  • Minipendant offers high functionality at low cost

Teaching Pendants for DENSO Robotics : A Robotics Engineering Company
Our latest-model teaching pendant is as powerful as ever and now even more user friendly. It features a larger 7.5-inch color touchscreen with customizable display and a larger deadman switch, as well as a jog dial and other convenience features that make programming quick and easy. Our smaller minipendant gives you all the essential programming functions you need at an affordable cost.

Technical Data
TP-RC5-1 Teaching Pendant
Display 7.5 in. TFT LCD touchscreen with backlight, 640 x 480 pixels
Power source 24V (supplied from robot controller)
Controls Robot stop button, deadman switch, jog dial, motor power on/off key, auto/manual selector switch, r-sel key, m-mod key, speed key, cursor keys, stop key, ok key, cancel key
Functions Program writing & editing, parameter setting, robot movement operation, program start, teach-check mode, I/O manager, variable manager, maintenance, communication settings, error display
Operating conditions Temperature: 0 to 40 °C
Humidity: <90% RH (no condensation allowed)
Dimensions H: 260mm
W: 186mm
D: 50mm
Protection class IP65 (dust- and mistproof)
Dimensions H: 290 mm
W: 198 mm
D: 80 mm
Weight Approx. 1 kg
Cable length 4, 8 or 12 m
Cable weight 4 m: approx. 0.2 kg
8 m: approx. 0.4 kg
12 m: approx. 0.6 kg

 

MP5E Mini Pendant
Display LCD, 128 x 64 pixels
Power source 24 V DC (supplied from robot controller)
Controls 33 membrane switches, robot stop button, mode selector switch, deadman switch
Functions Parameter setting, robot movement operation, program start, teach-check mode, I/O manager, variable manager, maintenance, communication settings, error display
Operating conditions Temperature: 0 to 40 °C
Humidity: <90% RH (no condensation allowed)
Protection class IP65 (dust- and mistproof)
Dimensions H: 8 6mm
W: 218 mm
D: 38 mm
Weight Approx. 0.3 kg
Cable length 4, 8 or 12 m
Cable weight 4 m: approx. 0.2 kg
8 m: approx. 0.4 kg
12 m: approx. 0.6 kg
Accessories WINCAPS II Light offline program-writing and editing software
Product specifications subject to change without notice.

 

Copyright © DENSO Robotics, DENSO Sales California, Inc. 2008