DENSO Robotics: Robot Arms & Small Industrial Robots for Assembly & Manufacturing Automation
DENSO Robotics
About DENSO Robotics: Robot Arms for standard, cleanroom, dust- & mistproof assembly automation Automotive, Appliance & Plastics Manufacturing, Material Removal, Test & Material Handling, Grinding & Polishing, Medical & Pharmaceutical Packaging and General Assembly Automation DENSO Robotics News : Assembly Line Robots & Manufacturing Automation News Contact DENSO Robotics : 888-476-2689 : 3900 Via Oro Avenue, Long Beach, CA 90810 Training and Support at DENSO Robotics
DENSO Robotics Products: 4-, 5-, 6-axis robot arms, controllers, teaching pendants & simulation software
DENSO Robotics: Robot Arms & Small Industrial Robots for Assembly & Manufacturing Automation
Four Axis Robot Arms, SCARA & 4-axis Articulated Arm Robots from DENSO Robotics
Five & Six Axis Robot Arms, 5-Axis & 6-Axis Articulated Arm Robots from DENSO Robotics
Controller for DENSO Robotics Applications & Robotics Engineering : DENSO Robotics
Teaching Pendants for DENSO Robotics : A Robotics Engineering Company
Simulation Software for DENSO Robotics Products : Robot Arms for Industrial Robotics & Robotics Applications
 
   5- and 6-Axis Robots
VP SERIES 5- AND 6-AXIS
5-Axis 6-Axis

  • Ultracompact, space-saving design
  • Highest speed and repeatability in their class
  • Energy-saving motors
  • High payload capacity

  Reach Cycle time* Repeatability
5-Axis 430 mm 0.99 sec. ±0.020 mm
6-Axis 432 mm 0.99 sec. ±0.020 mm
*With 1 kg payload
The VP Series of ultracompact robots offer the highest speed and repeatability in their class. Their small, 160 x 160 mm footprint saves valuable facility space and makes integration easy. Despite their size, however, the VP robots have a large maximum payload capacity of 3.0 kg for the 5-axis model and 2.5 kg for the 6-axis. The VP-Series motors are very efficient, using only 80 W of power or less, and all motors combined on each robot use only 300 W or less, resulting in significant energy savings. The VP Series is ANSI and CE compliant, making it suitable for global deployment.
Technical Data
Download complete VP Series Specifications (PDF 203.69 KB)
  Reach Maximum payload Cycle time Repeatability Safety Compliance Download CAD Files
Standard model; floor or overhead-mount; brakes on joints J2-J4
VP-5243G 5-axis
430 mm 3 kg 0.99 sec. ±0.020 mm ANSI and CE VP-5243 (3-D SolidWorks)
VP-5243G (3-D Parasolid)
VP-6242G 6-axis
420 mm 2.5 kg 0.99 sec. ±0.020 mm ANSI and CE VP-6242 (3-D SolidWorks)
VP-6242G (3-D Parasolid)
VP-6242 (3-D IGES)

Copyright © DENSO Robotics, DENSO Sales California, Inc.