About
Celebrating 50+ Years
The DENSO Difference
News & Events
Contact
Products
4-Axis Robots
5- and 6-Axis Robots
Pharmaceutical/Medical Robots
COBOTTA
Integrated Robots
Controllers
Accessories
Software
Resources
CADs and Manuals
Downloads
Knowledge Base
Regional Support Centers
Training
Webinars
Videos
Configurator
Search
Products
Configurator
Search and configure items to get a robot number
Adjust payload and reach filters. Then select robot type for results.
Payload Requirement
0.5 to 40
kg
Maximum Reach
342 to 2503
mm
Robot Type
4-axis
5-axis
6-axis
NPN or PNP
NPN
PNP
Additional filters below. Items are disabled if no robot exists with that specification.
Mounting
Side
Standard
Inverted
Through Arm Signal
10 (for proximity sensor signals, etc.)
17 power lines + LAN×1 (1000BASE-T)
19 (for proximity sensor signals, etc.)
19 for X70 connector (User can use 14) / 17 for X200 to X90 connector (User can use 15)
24 (for proximity sensor signals, etc.)
8 power lines + LAN×1 (1000BASE-T)
9 (for proximity sensor signals, etc.)
Add Option
LAN×1 (1000BASE-T)
Connector
Bottom
Standard
Degree of Protection
IP30
IP40
IP40 (Bellows)
IP54 (Wrist: IP65)
IP65
IP65 + H1G
IP67
ISO 3 (US Class 1)
ISO 4 (US Class 10)
ISO 5 (US Class 100)
ISO5
Standard or UL
Standard
UL
Clear All
Find A DENSO Robot
Select the maximum payload, reach
,
number of axes and choose NPN or PNP of your robot.
Additional filters will appear on the left to narrow your selection.
The parameters for the advanced section reflect the choices from the base three choices.
Select any filter for a list of robots matching your criteria.
[ Placeholder content for popup link ]
WordPress Download Manager - Best Download Management Plugin