Basic Robot Maintenance – HS Series

Class Overview and Curriculum:

(course offered thru our certified partner, MBI Automation)

This class covers basic robot and controller maintenance as outlined by the topics listed below. Each class covers 1 robot model and 1 controller model. Each student participates in the disassembly and reassembly of components while under the supervision and direction of the instructor. Questions and discussion are encouraged during the class. 

The purpose of this class is not to make any student a robot expert, but to give each student a level of knowledge, familiarity, and comfort with the robot hardware, so they understand the fundamental concepts of the DENSO robot system and are empowered with the tools they need for problem solving and development when they return. 

  • Motor Replacement
  • Belt Replacement
  • Harmonic Drive Replacement (select robots)
  • Brake Replacement (HS series only)
  • Power Conversion Board Replacement
  • Controller and Robot Replacement (of the same type of robot/controller)
  • CALSET (arm calibration)
  • Controller Component Replacement (select components)
  • Limited Error-Code Troubleshooting
  • Preventative Maintenance Items

Who Should Attend:

  • Machine Operators,
  • Robot Operators

Prerequisites: RC8A Basic Robot Programming & Operation preferred

Training Duration: 2 days at MBI Automation’s Grand Rapids, MI facility

Class Size: Two to three Students

Location: MBI Automation

Request a quote: Contact MBI Automation

 

  • 00

    days

  • 00

    hours

  • 00

    minutes

  • 00

    seconds

Date

Sep 26 - 27, 2023

Time

8:30 am - 4:00 pm

Labels

Certified Partner
MBI Automation

Location

MBI Automation
4705 Clyde Park Ave SW, Wyoming, MI
Opening Hour
8:30am
Website
https://mbiautomation.com/
MBI Automation

Organizer

MBI Automation
Phone
6162608700
Email
sales@mbiautomation.com
Website
MBI Automation

Weather

Clear
Clear
57 °F
°Metric
Wind: 9 MPH
Humidity: 93 %
Feels like: 56 °F
QR Code

Comments are closed.