Overview
The following explains the encoder resetting procedure.
Tools and Parts needed
Full size Teach Pendant to follow this menus.
- 410100-1761 - Teach Pendant (4m) (RC7/8)
- 410100-1771 - Teach Pendant (8m) (RC7/8)
- 410100-1781 - Teach Pendant (12m) (RC7/8)
Step by Step Guide
Step 1Turn on the power switch on controller. | |
Step 2Set the mode select switch on teaching pendant to MANUAL. | |
Step 3Push [F2 Arm] on the pendant screen. | |
Step 4Push [SHIFT]. | |
Step 5Push [F6 Maint.]. | |
Step 6Push [F11 ENC rst]. | |
Step 7Enter the axis to be reset and push [OK]. | |
Step 8Confirm the message and push [OK] twice. | |
Step 9Push [Cancel] twice to return to the original screen. |
Was this article helpful?
That’s Great!
Thank you for your feedback
Sorry! We couldn't be helpful
Thank you for your feedback
Feedback sent
We appreciate your effort and will try to fix the article