DENSO’s VS-050-S2 robots meet the strict hygienic demands to automation in medical device / medical product manufacturing processes and drug preparation.
Max Payload
4
kg
Reach
505
mm
Basic Cycle Time
0.35
sec
Robots with sterility control for use in sterile and clean environments that employ H2O2 gas 35% density (dry/wet) and UV exposure.
Cables and other connector panels are positioned on the bottom for easier installation in sealed and quarantine environments.
Internal mount with gripper cable up to the flange eliminates interference with peripherals. Suitable for clean environments.
Optional external-mount battery makes battery replacement and maintenance easier.
Overview of all DENSO robots
Two-page product sheet with features, benefits and specs.
Find 2D/3D CAD data, application software, PDF manuals, and part lists. (Account registration required)
Account registration required.