The VM Series 6-axis articulated robots offer high speed and repeatability along with a large, 13 kg maximum payload capacity. In addition, their maximum allowable moment of inertia (0.36 kgm2; at J4 and J5, and 0.064 kgm2; at J6) is 2.5 times greater than conventional robots, allowing more flexibility in end-effector designs and a wider range of applications. A slim, 130-mm-wide arm and long, 1,000- to 1,300-mm reach make it possible for these robots to reach around tooling or into deep, narrow spaces, such as plastic injection molds, without interfering with peripheral equipment. ANSI and CE compliance allows global deployment. Standard and ISO 5 (class 100) cleanroom models are available.
Max Payload
13
kg
Reach
1000/1300
mm
Basic Cycle Time
0.89/0.95
sec
Repeatability
±0.050/
±0.070
mm
Reach | Cycle Time* | Repeatability |
1,000 mm | 0.89 sec. | ±0.050 mm |
1,300 mm | 0.95 sec. | ±0.070 mm |
All arms
One of the highest applicable maximum moments of inertia in its class
Minimizes interference with surrounding equipment
Less than 80 kg
ANSI and CE compliance allows global deployment
Overview of all DENSO robots
Ficha de producto de dos páginas con características, especificaciones y dimensiones.
Folha de produto de duas páginas com características, especificações e dimensões.
Two-page product sheet with features, specifications and dimensions.
Nine-page product brochure with features, specifications and dimensions.
Find 2D/3D CAD data, application software, PDF manuals, and part lists. (Account registration required)
Account registration required.