Products

Configurator

Search and configure items to get a robot number

Adjust payload and reach filters. Then select robot type for results.

Payload Requirement

0.5 to 20 kg

Maximum Reach

342 to 1660 mm

Robot Type

NPN or PNP

Find A DENSO Robot

  1. Select the maximum payload, reach, number of axes and choose NPN or PNP of your robot.
  2. Additional filters will appear on the left to narrow your selection.
    • The parameters for the advanced section reflect the choices from the base three choices.
  3. Select any filter for a list of robots matching your criteria.