Basic Robot Maintenance – HS Series

Class Overview and Curriculum:

(course offered thru our certified partner, Faber, inc)

This class covers basic robot and controller maintenance as outlined by the topics listed below. Each class covers 1 robot model and 1 controller model. Each student participates in the disassembly and reassembly of components while under the supervision and direction of the instructor. Questions and discussion are encouraged during the class. 

The purpose of this class is not to make any student a robot expert, but to give each student a level of knowledge, familiarity, and comfort with the robot hardware, so they understand the fundamental concepts of the DENSO robot system and are empowered with the tools they need for problem solving and development when they return. 

  • Motor Replacement
  • Belt Replacement
  • Harmonic Drive Replacement (select robots)
  • Brake Replacement (HS series only)
  • Power Conversion Board Replacement
  • Controller and Robot Replacement (of the same type of robot/controller)
  • CALSET (arm calibration)
  • Controller Component Replacement (select components)
  • Limited Error-Code Troubleshooting
  • Preventative Maintenance Items

Who Should Attend:

  • Machine Operators,
  • Robot Operators

Prerequisites: RC8A Basic Robot Programming & Operation preferred

Training Duration: 2 days at Faber’s Clifton, NJ facility

Class Size: Two to three Students

Location: Faber

Request a quote: Contact Faber

 

The event is finished.

Date

Oct 18 - 19, 2023
Expired!

Time

8:30 am - 4:00 pm

Labels

Certified Partner

Location

Faber Industrial Technologies
Faber Industrial Technologies
1111 Paulison Ave, Clifton, NJ 07011
Opening Hour
8:30
Website
https://www.faberinc.com/

Organizer

Faber Industrial Technologies
Faber Industrial Technologies
Phone
973-546-7900
Email
[email protected]
Website
Faber

Weather

Partly cloudy
Partly cloudy
66 °F
°Metric
Wind: 12 MPH
Humidity: 56 %
Feels like: 66 °F
QR Code