The new VL series is the largest unit in our 6-axis family of robots. With the longest arm reach and highest payload of all DENSO robots, the VL2500 is perfect for palletizing, packaging, and material handling operations. Standard units come with an IP65 protection grade and the wrist with an IP67. 3D visual programming on WINCAPS Plus enables easy and rapid production system launch. With the addition of the new VL large robot, all manufacturing processes can now be automated by DENSO robotics.
Max Payload |
Reach |
Repeatability |
40kg |
2503mm |
±0.060mm |
Overview
- Longest arm reach
- Highest payload
- Maximum Payload: 40kg
Higher Payload and Longer Arm Reach

Suitable for palletizing, depalletizing, inspection, transportation and packaging by taking advantage of higher payload and longer arm reach.
Environmental Resistance

Complied with the protection grade IP67(*) and contribute to automate under severe environments that an oil or water mist scatters.
Specifications
Model name | VLA-4025 | VLA-6022 | |
No. of axes | 6 | 6 | |
Position detection method | Absolute encoder | Absolute encoder | |
Drive motor and brake | AC servomotors for all axes | AC servomotors for all axes | |
Brakes | Brakes for all axes | Brakes for all axes | |
Overall arm length (first arm + second arm) | 2,085.5 mm (860 mm+1,225.5 mm) | 1,835.5 mm (860 mm+975.5 mm) |
|
Arm off set | J1 (rotation) | 400mm | 400mm |
J3 (forearm) | 210mm | 210mm | |
Maximum arm reach | 2,503mm | 2,257mm | |
Motion range *1 | J1 | ±180°*2 | ±180°*2 |
J2 | -60°, +125° | -60°, +125° | |
J3 | -165°, 0° | -165°, 0° | |
J4 | ±2,700° *4 | ±2,700° *4 | |
J5 | ±123° | ±123° | |
J6 | ±2,700° *4 | ±2,700° *4 | |
Maximum payload | 40kg | 60kg | |
Maximum joint speed | J1 | 170°/s | 170°/s |
J2 | 150°/s | 150°/s | |
J3 | 165°/s | 165°/s | |
J4 | 265°/s | 265°/s | |
J5 | 250°/s | 249°/s | |
J6 | 340°/s | 339°/s | |
Position repeatability | ±0.06mm | ±0.06mm | |
Allowable wrist load moment | J4 | 167 N•m | 221 N•m |
J5 | 167 N•m | 221 N•m | |
J6 | 98 N•m | 118 N•m | |
User air piping | 1 system (inner diameter: φ12.5) | 1 system (inner diameter: φ12.5) | |
User signal line(s) | 14 (19-core connector) | 14 (19-core connector) | |
15 (17-core connector) *3 | 15 (17-core connector) *3 | ||
Air source | Maximum allowable pressure | 2 MPa | 2 MPa |
IP classification | Unit: IP65, Wrist: IP67 | Unit: IP65, Wrist: IP67 | |
Noise | <75 dB(A) | <75 dB(A) | |
Approximate weight | 655kg | 645kg | |
*1 For positive/negative direction, refer to the external dimensions and operating range diagram. | |||
*2 The operating angle is limited when the robot is installed at an angle. | |||
*3 Can be used as Profi Bus/DeviceNet/Profi Net using wiring. | |||
*4 800 (±400) at the factory default settings. |
Downloads

Collaborative & Industrial Robots Lineup Card
- Version
- Download 0
- File Size 4.00 KB
- File Count 1
- Create Date May 1, 2025
- Last Updated May 1, 2025

Robot Series Product Sheet
Overview of all DENSO robots
- Version
- Download 1403
- File Size 0.00 KB
- File Count 1
- Create Date June 9, 2022
- Last Updated January 16, 2024

RC9 VM VL Product Brochure
Nine-page product brochure with features, specifications and dimensions.
- Version
- Download 205
- File Size 0.00 KB
- File Count 1
- Create Date October 15, 2021
- Last Updated October 15, 2021
CAD Files and Manuals
Find 2D/3D CAD data, application software, PDF manuals, and part lists. (Account registration required)
Online/Interactive Manuals
Account registration required.