The ultracompact VP Series 5- and 6-axis articulated robots offer the highest speed and repeatability in their class. Their small footprint of only 160 x 160 mm (200 mm dia. for the aseptic models) saves valuable facility space and makes integration easy, yet despite their size, they have a large payload capacity. In addition, their highly efficient motors use a maximum of only 80 W of power each, and all motors combined use a maximum of only 300 W, resulting in significant energy savings. The VP Series robots are ANSI/CE compliant, making them suitable for global deployment.
Max Payload |
Reach |
Cycle Time |
Repeatability |
2.5-3.0kg |
430/432mm |
0.99sec |
±0.020mm |
Overview
Available in 5- and 6-axis configurations, the VP Series robots are the most compact of all DENSO robots and are perfect for installation where motion space is limited.
- Ultracompact, space-saving design
- Highest speed and repeatability in their class
- Energy-saving motors
- High payload capacity
Reach |
Cycle Time* |
Repeatability |
|
|---|---|---|---|
5-Axis |
430 mm |
0.99 sec. |
±0.020 mm |
6-Axis |
432 mm |
0.99 sec. |
±0.020 mm |
**With 1 kg payload
Very Small Footprint
160 x 160 mm (200 x 200 mm for aseptic models)
Lightweight
13 kg / 15 kg
Compact Design
Facilitates integration in tight spaces
ANSI/CE Compliant
ANSI/CE compliant making them suitable for global deployment.
Specifications
| Model name | VP-5243 | VP-6242 | |
| No. of axes | 5 | 6 | |
| Position detection | Absolute encoder | Absolute encoder | |
| Drive motor | AC servomotors for all joints | AC servomotors for all joints | |
| Brakes | Brakes for all joints | Brakes for all joints | |
| Overall arm length (first arm+second arm) | 430mm (210mm+22mm) | 420mm (210mm+210mm) |
|
| Arm offset | J3 (front arm) | – | 75mm |
| Maximum motion area (Point P) | 430mm | 432mm | |
| Motion range | J1 | ±160° | ±160° |
| J2 | ±120° | ±120° | |
| J3 | +136°, -128° | +160°, +19° | |
| J4 | – | ±160° | |
| J5 | ±120° | ±120° | |
| J6 | ±360° | ±360° | |
| Maximum payload (wrist downward movement is within ±45°) | 3kg *3 | 2.5kg *4 | |
| Maximum composite speed (at the center of an end-effector mounting face) | 3,900mm/sec | – | |
| Cycle time *1 | 0.99 sec | – | |
| Position repeatability at the center of an end-effector mounting face *2 | ±0.02mm | – | |
| Maximum allowable inertia moment (interia) | J4, J5 | 0.04kgm² *5 | 0.03kgm² |
| J6 | 0.01kgm² | 0.007kgm² | |
| User air piping | 4 systems (φ4x4) | 4 systems (φ4x4) | |
| User signal line | 9 (for proximity sensor signals, etc.) | 9 (for proximity sensor signals, etc.) | |
| Air source | Operating pressure | 0.10 – 0.39 MPa | 0.10 – 0.39 MPa |
| Maximum allowable pressure | 0.49 MPa | 0.49 MPa | |
| Noise | <80 dB(A) | <80 dB(A) | |
| Approximate weight | 13kg | 15kg | |
| *1 Time required for a robot to move a 1kg payload between two points 300mm apart at a height of 25mm. | |||
| *2 Position repeatability is the precision at constant ambient temperature. | |||
| *3 If wrist downward movement exceeds ±45°, the maximum payload is 2.5kg. | |||
| *4 If wrist downward movement exceeds ±45°, the maximum payload is 2kg. | |||
| *5 VP-5243 has no J4. | |||
Downloads
Collaborative & Industrial Robots Lineup Card
- Version
- Download 0
- File Size 4.00 KB
- File Count 1
- Create Date May 1, 2025
- Last Updated May 1, 2025
Robot Series Product Sheet
Overview of all DENSO robots
- Version
- Download 1915
- File Size 0.00 KB
- File Count 1
- Create Date June 9, 2022
- Last Updated January 16, 2024
Hoja de producto de la serie VP (Spanish)
Ficha de producto de dos páginas con características, especificaciones y dimensiones.
- Version
- Download 58
- File Size 0.00 KB
- File Count 1
- Create Date October 15, 2021
- Last Updated June 9, 2022
Folha de produto da série VP (Portuguese)
Folha de produto de duas páginas com características, especificações e dimensões.
- Version
- Download 30
- File Size 0.00 KB
- File Count 1
- Create Date October 15, 2021
- Last Updated June 9, 2022
VP Series Product Sheet
Two-page product sheet with features, specifications and dimensions.
- Version
- Download 190
- File Size 0.00 KB
- File Count 1
- Create Date October 15, 2021
- Last Updated October 15, 2021
CAD Files and Manuals
Find 2D/3D CAD data, application software, PDF manuals, and part lists. (Account registration required)
Online/Interactive Manuals
Account registration required.