Available Reach:

650mm | 850mm

VSG Series

The VSG Series 6-axis articulated robots combine high speed and repeatability with powerful load-handling capability. They have a 7 kg maximum payload capacity and a maximum allowable moment of inertia (0.295 kgm²; at J4 and J5, and 0.045 kgm² at J6) that is 2.5 times greater than conventional robots. This enables flexible end-effector designs and a wide range of applications. In addition, the VS Series footprint is only 200 x 200 mm, facilitating integration. The VS Series is ANSI and CE compliant, making it suitable for global deployment. UL-listed models are available for both the U.S. and Canada.

 

Max Payload
Reach
Cycle Time
Repeatability
7
kg
850/850
mm
0.49/0.59
sec
±0.020/
±0.030
mm

Info

Specifications

Downloads

CADs and Manuals

Overview

Arm Length
Basic Cycle Time*
Position Repeatability
650 mm
0.49 sec.
±0.020 mm
850 mm
0.59 sec.
±0.030 mm

**With 1 kg payload

Overhead Mountable

All models

High Power

One of the highest applicable maximum moments of inertia in its class.

Choice of Configurations

  • IP54/65
  • Cleanroom (Class 10)

Compact Design

Minimizes interference with surrounding equipment

Lightweight

Less than 30kg

ANSI/CE Compliant and UL Listed

UL listed: VS6556G-BW-UL and VS6577G-BW-UL

Specifications

CAD Files and Manuals

Find 2D/3D CAD data, application software, PDF manuals, and part lists. (Account registration required)

Online/Interactive Manuals

Account registration required.