Available Reach:

350mm | 450mm | 550mm

LPH Series

The HS-A1 Series compact, 4-axis SCARA robots offer the highest speed and repeatability in their class. Although these small industrial robots have a compact, space-saving design, they have a large load-handling capability, with a maximum payload of 5 kg. In addition, their large, 0.1 kgm2 maximum allowable moment of inertia enables a wide range of end effectors and applications. All HS-A1 Series robots are available in dust- and mist-proof (IP65) or ISO 4 (class 10) cleanroom configurations. ANSI and CE compliance allows global deployment. UL-listed models are available for both the U.S. and Canada.

 

Max Payload
Reach
Cycle Time
Repeatability
5
kg
350-550
mm
0.35
sec
±0.015/
±0.020
mm

Info

Specifications

Downloads

CADs and Manuals

Overview

  • Outstanding speed and repeatability
  • Compact, space-saving design
  • High maximum moment of inertia (0.1 kgm²) allows wide range of end effectors and applications
Model Name
Payload
Arm Length
Basic Cycle Time*
Position Repeatability
HS035A1-N*
5 kg
350 mm
0.35 sec.
±0.015 mm
HS045A1-N*
5 kg
450 mm
0.35 sec.
±0.020 mm
HS055A1-N*
5 kg
550 mm
0.35 sec.
±0.020 mm

Choice of Configurations

  • Basic (IP20)
  • Dust and Mistproof (IP65)
  • Cleanroom (Class 10)

Powerful

One of the highest applicable maximum moments of inertia in their class.

Overhead Mountable

450 and 550 mm reaches.

ANSI/CE Compliant and UL Listed

ANSI and CE compliance allows global deployment. UL-listed models are available for both the U.S. and Canada.

Specifications

Downloads

    CAD Files and Manuals

    Find 2D/3D CAD data, application software, PDF manuals, and part lists. (Account registration required)

    Online/Interactive Manuals

    Account registration required.