RC8A – Operator (OH)

Class Overview and Curriculum:

This class is an introduction to DENSO robotics hardware and software and serves as a good start for someone either new to the field of robotics or just new to DENSO robotics in particular.  The class begins with robotics 101, and moves through the safety systems of the robot, up through jogging, variables, teaching positions, to writing the first programs.  We review how the robot I/O works, how it interfaces with a PLC, and also how to perform the robot homing/calibration routine.

The purpose of this class is not to make any student a robot expert, but to give each student a level of knowledge, familiarity, and comfort with the controller and hardware, so they understand the fundamental concepts of the DENSO robot system and are empowered with the tools they need for problem solving and development when they return.

  • Overview of Robot/Controller Components
  • Teach Pendant Navigation, Operation, and Programming
  • The teaching of Movement Modes, Positions, Variable Types
  • Program Execution in Teach Check and Auto Modes
  • Calibration and Preventative Controller Maintenance
  • Backup Program Data using WINCAPS III Software
  • System I/O Interface

Who Should Attend: Machine Operators, Robot Operators

Prerequisites: None

Training Duration: One day at DENSO Midwest Training Facility

Class Size: One to 8 Students (Maximum two students per training cell).

Price: $750 USD per student.

Note: The price includes lunch and refreshments. Hotel costs are not included.

Request Training Quote 

The event is finished.

Date

Nov 05, 2024
Expired!

Time

9:00 am - 4:00 pm

Cost

$750.00

Location

DENSO Robotics Midwest Training Center
DENSO Robotics Midwest Training Center
6035 Schumacher Park Drive, West Chester Township, OH 45069
Opening Hour
08:00
Website
https://www.densorobotics.com

Organizer

DENSO Robotics
DENSO Robotics
Email
[email protected]
Website
https://www.densorobotics.com/

Weather

Sunny
Sunny
64 °F
°Metric
Wind: 6 MPH
Humidity: 68 %
Feels like: 64 °F
QR Code