Advanced Robot Programming Online Class (Private Class)
Class Overview
This class is a continuation and expansion of DENSO robotics hardware and software tools and functionality.
The purpose of this class is not to make any student a robot expert, but to give each student a level of knowledge, familiarity, and comfort with the controller and hardware, so they understand the reviewed concepts of the DENSO robot system and are empowered with the tools they need for problem solving and development when they return.
Curriculum
- Tool & Work Coordinate Systems
- Built-in palletizing functions
- Areas of interference
- Collision/Motion Skip
- Task Start Recovery/Supervisory Task
- Panel Screen Design & Implementation
Who Should Attend:
- Application Engineers
- Sales Engineers
Prerequisites: RC8A Basic Programming & Operation (In-Person or Online Course)
Minimum Setup:
- PC with Internet Access
- Access to remote meeting platforms like Microsoft Teams or Zoom.
Preferred Setup:
- WINCAPS III preinstalled on student’s computer to be able to follow during virtual lab
- Two monitors to be able to follow up during the virtual lab.
Training Duration: 4-hour webinar
Price: $750 per session.
Notes: Recommended class size is four students or less. Groups larger than four might not be able to follow along during the exercise portion.