Basic Robot Maintenance *Class Full*

Class Overview and Curriculum:

This class covers basic robot and controller maintenance as outlined by the topics listed below. Each class covers 1 robot model and 1 controller model. Each student participates in the disassembly and reassembly of components while under the supervision and direction of the instructor. Questions and discussion are encouraged during the class. 

The purpose of this class is not to make any student a robot expert, but to give each student a level of knowledge, familiarity, and comfort with the robot hardware, so they understand the fundamental concepts of the DENSO robot system and are empowered with the tools they need for problem solving and development when they return. 

  • Motor Replacement
  • Belt Replacement
  • Harmonic Drive Replacement (select robots)
  • Brake Replacement (HS series only)
  • Power Conversion Board Replacement
  • Controller and Robot Replacement (of the same type of robot/controller)
  • CALSET (arm calibration)
  • Controller Component Replacement (select components)
  • Limited Error-Code Troubleshooting
  • Preventative Maintenance Items

Who Should Attend:

  • Machine Operators,
  • Robot Operators

Prerequisites: RC8A Basic Robot Programming & Operation preferred

Training Duration: 2 days at DENSO Midwest Training Facility

Class Size: Two to three Students

Price: $1,500 USD per Student (VSA models require additional jig purchase by customer)

Note: The price includes lunch and refreshments. Hotel costs are not included. Attendees must all be from the same company. Robot and controller models must be specified at the time of registration.

Request Training Quote 

  • 00

    days

  • 00

    hours

  • 00

    minutes

  • 00

    seconds

Date

Nov 19 - 20, 2025

Time

9:00 am - 4:00 pm

Location

DENSO Robotics Midwest Training Center
DENSO Robotics Midwest Training Center
6035 Schumacher Park Drive, West Chester Township, OH 45069
Opening Hour
08:00
Website
https://www.densorobotics.com
Category

Organizer

DENSO Robotics
DENSO Robotics
Email
[email protected]
Website
https://www.densorobotics.com/

Next Occurrence

Weather

Sunny
Sunny
84 °F
°Metric
Wind: 3 MPH
Humidity: 32 %
Feels like: 83 °F
QR Code