RC8A – Basic Programming & Operation (OH)

Class Overview and Curriculum:

This class is an introduction to DENSO robotics hardware and software and serves as a good start for someone either new to the field of robotics or just new to DENSO robotics in particular.  The class begins with robotics 101, and moves through the safety systems of the robot, up through jogging, variables, teaching positions, to writing the first programs.  We review how the robot I/O works, how it interfaces with a PLC, and also how to perform the robot homing/calibration routine, and that’s all just on the first day.  On the second day, the students open up our offline programming software, WINCAPS III, and learn how to back up their programs and controller data, how to write and fully simulate programs offline, and more.

The purpose of this class is not to make any student a robot expert, but to give each student a level of knowledge, familiarity, and comfort with the controller and hardware, so they understand the fundamental concepts of the DENSO robot system and are empowered with the tools they need for problem solving and development when they return.

  • Overview of Robot/Controller Components
  • Teach Pendant Navigation, Operation, and Programming
  • The teaching of Movement Modes, Positions, Variable Types
  • Program Execution in Teach Check and Auto Modes
  • Calibration and Preventative Controller Maintenance
  • Backup Program Data using WINCAPS III Software
  • Create Simulation using WINCAPS III Software
  • Teach Robot Positions using WINCAPS III and Teach Pendant
  • System I/O Interface

Who Should Attend:

  • New Hires
  • Robot Operators
  • Application Engineers
  • Sales Engineers
  • Newcomers to DENSO robots

Prerequisites: None
Training Duration: Two Days at DENSO Training Facility
Class Size: One to 8 Students (Maximum two students per training cell)
Price: $1,200 USD or 2 training credits per student
Note: The price includes lunch and refreshments on both days. Hotel costs are not included.

Date

Apr 22 - 23, 2026

Time

9:00 am - 4:00 pm

Cost

$1,200.00

Location

DENSO Robotics Midwest Training Center
DENSO Robotics Midwest Training Center
6035 Schumacher Park Drive, West Chester Township, OH 45069
Opening Hour
08:00
Website
https://www.densorobotics.com

Organizer

DENSO Robotics
DENSO Robotics
Email
[email protected]
Website
https://www.densorobotics.com/
Request Training Quote

Next Occurrence